Power Your Gadgets with the Best UPS Deals

Protect essential IT equipment and other electronics with Vertiv’s range of leading
uninterruptible power supply (UPS) systems for home or business use. Get yours today!

UPS Vertiv Liebert PSA SOHO 720VA/360W, 290V AVR PSA720-SOHO-LITE

Rp750.000
Kondisi: Baru
Status barang: Tersedia
Min. Pemesanan: 1 Buah
Etalase: UPS Vertiv Liebert PSAUPS Vertiv Liebert PSA SOHO 720VA/360W, 290V AVR PSA720-SOHO-LITE

UPS Vertiv Liebert PSA SOHO 720VA/360W, 290V AVR PSA720-SOHO-LITE Line-interactive UPS


Features and Benefits
- Line-interactive UPS with stepped sinewave output
- Fuse protection
- Built-in boost and buck AVR for clean and stabilized output power
- Overload protection and alarm
- Auto restart function when AC source recovers
- 2x Universal sockets for hassle-free connection
- Microprocessor control for high guaranteed system reliability
- Ample space for large plugs
- High Surge Resistant
- Lightweight and compact size
- 3 Colors LED status light

Technical Specifications :
Model Number : PSA720-SOHO-LITE - Capacity (VA/W) : 720/360

Physical
- Unit Weight, kg. (lb.) : 4.4 (97)
- Unit Dimensions, W x D x H mm (in.) : 101 x 298 x 142 (4.0 x 11.7 x5.6)
- Shipping Weight, kg. (lb) : 4.9 (10.8)
- Shipping Dimension, W x D x H mm (in.) : 142 x 350 x 213 (5.6 x 13.8 x 8.4)

Input
- Voltage : 230VAC
- Input Voltage Range : 170-280VAC, Single Phase
- Input Frequency : 50/60 Hz (Auto Sensing)
- Online Frequency Range (50Hz/60Hz) : 45-55Hz 1Hz/ 55-65Hz 1Hz

Output
- Output Voltage (Utility Power Normal) : 230VAC, Single Phase
- Output Voltage (Battery Operation) : 230 ± 10%
- Transfer Time : Typical 4-8ms, 10ms max
- On-Battery Wave Form : Stepped Sinewave
- Output Frequency Battery Mode : 50Hz/60Hz ±1Hz

Battery
- Battery Type, VDC Ah Quantity : 12V x 7Ah x 1
- Typical Recharge Time : 6-8 Hours to 90%

Operating Environment
- Operating Temperature, °C :0 to 40
- Storage Temperature, °C : -20 to 50
- Operating/Storage Relative Humidity : 0-90%, Non-condensing
- Noise Level : Less than 45 dB

Protection
- Full Protection : Surge, Short Circuit, Overload, Overcharge, and Over Discharge Protection

Indicators
- LED Display (LED version) : AC Mode, Battery Mode, Overload, Fault

Alarm
- Battery Mode : Sounding every 10 seconds
- Low Battery : Sounding every 1 second
- Overload (at Normal Mode) : Sounding every 0

UPS Vertiv 1000VA/900W Online Liebert GXT MTPLUS CX

Rp5.500.00
Kondisi: Baru
Min. Pemesanan: 1 Buah
Etalase: UPS Vertiv Liebert GXT MTPlusUPS Vertiv Liebert GXT MTPLUS CX 1000VA/900W, 240V GXT-1000MTPLUSC230

Back Up Time :
Model 25% 50% 75% 100%
1kVA 20 9 5 3


Suitable Use
1. Data Network: Mid - range Servers (Windows and Linux), Wi-Fi Applications & Data networks
2. Small Data Center Rooms
3. Voice Networks: Cellular Sites, Voice Over IP (VOIP), Very small Aperture Terminals (VSAT) PBX And IT-enabled PBX Automation industries
4. Process Automation : Equipment: Programmable Logic Controllers (PLS) and Cash Machines(ATM)

Battery
- Battery Type : 12 V / 9 AH
- Battery Numbers : 2
- Recharge Time : 4 hours recover to 90% capacity (Typical)

Output Voltage
- Output Voltage : 208/220/230/240VAC
- Output Power Factor : 0.9
- AC Voltage Regulation : ±1% (Battery Mode)
- Frequency Range : 47 ~ 53 Hz or 57 ~ 63 Hz (Synchronized Range)
- Frequency Range (Battery Mode) : 50 Hz ± 0.5% or 60Hz ±0.5%
- Overload : Ambient Temp.<35°C
- 105%~110%: UPS shuts down after 10 minutes at battery mode or transfer to bypass when the utility is normal 110%~130%: UPS shuts down after 1 minute at battery mode or transfer to bypass when the utility is normal
> 130%:UPS shuts down after 3 seconds at battery mode or transfer to bypass when the utility is normal
- Harmonic Distortion : < dari sama dengan 3 % THD (linear load); 6 % THD (non-linear load)
- Transfer Time : AC Mode to Batt : Mode Zero
- Inverter to Bypass : 4 ms (Typical)

Product Weight
- Standard Run Model : 9.8 KG - Dimensi Product : 282 × 145 × 220 mm

- High Line Comeback : 290 VAC ± 5 %
- Power Factor : lebih besar sama dengan 0.99 @ nominal voltage (input voltage)
- LCD Panel : UPS status, Load level, Battery level, Input/Output voltage, Discharge timer, and Fault conditions
- Noise Level : Less than 50dBA @ 1 Meter
Smart RS-232/USB : Supports Windows® 2000/2003/XP/Vista/2008, Windows® 7, Linux, Unix, and MAC

Resources


Runtime Calculator

What should I consider when
buying a UPS?

Know the essential features of a UPS to find out which best fits your needs.



Vertiv Lithium-Ion UPS

What Are the Different
Types of UPS Systems?

Take a closer look at the different types of UPSs for specific requirements and power configurations.



TCO Calculator

Vertiv Launches Affordable Power Protection for IT and Edge in Southeast Asia

Learn more about the Vertiv™ Liebert® PSA-SOHO-Lite, Vertiv’s newest feature-rich UPS for small IT equipment and applications.