Vertiv™ Edge UPS

High-performance UPS for servers and networking equipment
(Available from 500VA - 3000VA 230V)



Vertiv™ Edge UPS is a family of highly reliable, efficient, and flexible line interactive sinewave UPS power supply. It provides both power conditioning and battery backup to critical IT equipment such as servers and network gear. It offers a 0.9 output power factor (PF) with a less than 6 millisecond transfer time to ensure your most critical assets are protected. Vertiv Edge UPS is a cost-effective choice for protecting the server and networking equipment in distributed and Edge IT applications.

Vertiv Edge UPS comes with various models ranging from 500VA to 3000VA in 1U, 2U, 3U, mini-tower, rack tower and rack-mount form factors (depending on model) and from 1500VA to 3000VA for lithium-ion models.


Talk to us about your UPS need today

Fill out the form below to enquire about or request more information or a product quotation, and we will get in touch with you shortly.




Having received and read this privacy notice on personal data processing (provided in accordance with Article 13 of EU Regulation 679/2016)


 The processing of my personal data to send to marketing communications and to conduct marketing research

Vertiv™ Edge UPS
500VA - 3kVA
Vertiv™ Edge Lithium-Ion UPS
1500-3000VA

Equipped with Superior Battery Technology

Liebert GXT5 Lithium Ion product image

KEY BENEFITS:
  • Highly efficient: maximize power to IT loads, realize lifetime energy savings
  • Wide range of form factors and flexible installation options
  • Advanced battery protection and runtime optimization features
  • Hot-swappable internal batteries – less downtime
  • Withstands higher operating temperatures
  • Remote monitoring and management capabilities
SEE BROCHURES GO TO PRODUCT PAGE
KEY BENEFITS:
  • Standard 5-year warranty provides peace of mind your investment is protected against potentially costly equipment failures.
  • Achieve the lowest total cost of ownership over the lifetime of the UPS with fewer battery replacements and up to 10 years of useable life with Lithium Ion batteries.
  • Hot-swappable user replaceable batteries increase the useable life of the UPS by allowing you to easily replace the batteries without disrupting power to connected equipment.
  • Internal batteries offer up to 10 minutes (3kVA) of runtime at full load to protect critical equipment during an unexpected power loss.
SEE BROCHURES GO TO PRODUCT PAGE

Resources


TCO Calculator

TCO Calculator

Calculate total cost of ownership for Lithium Ion UPS vs. VLRA


Runtime Calculator

Runtime Calculator

Get detailed runtime information for various load levels


Vertiv Lithium-Ion UPS

Vertiv Lithium-Ion UPS

Read more about Vertiv Lithium-Ion UPS


Benefits of Lithium-ion Technology for UPS Systems

Benefits of Lithium-ion Technology for UPS Systems

Let’s take a close look at the practical benefits of using lithium-ion batteries for UPS