Vertiv™ Liebert® AHU

High Capacity Cooling Solution for Data Centers


Designed for Data Centers Without Raised Floors

In the present era cooling accounts for the largest pie of energy consumption in the data center after the IT infrastructure. So the data center managers are emphasizing thermal reliability with sustainable configuration, operational costreduction, and optimizing thermal management in terms of cooling effect, optimized airflow and space management.


Choosing an optimized & newgeneration cooling unit is one such approach that delivers an efficient and less costly cooling solution.


Introducing Liebert® Air Handling Units (AHU), a high-capacity cooling solution featuring an efficient modular air handling unit designed to handle large heat load up to 300kW net sensible capacity and high air volume up to 65000 CMH.



Liebert AHU product image


Talk to our Vertiv experts today about Thermal Mangement solutions requirement


Having received and read this privacy notice on personal data processing (provided in accordance with Article 13 of EU Regulation 679/2016)


 The processing of my personal data to send to marketing communications and to conduct marketing research

Why choose Vertiv™ Liebert® AHU?


HIGHLIGHTS

  • Fast Deployment with Lower Initial Cost. Modular units. No raised floor required.
  • Increased Chiller Efficiency. Operates with higher return air temperature.
  • Optimized Cooling. With hot aisle containment.
  • Robust and Resilient Structure. Sheet metal 1.5G anti-seismic is used.
  • Space Saving. Placed outside data hall.

Resources


Liebert AHU Blog

Thermal Management Optimization by Liebert Air Handling Solution

The adoption of hyper-converged infrastructure and deployment of computing-intensive workloads such as Artificial Intelligence (AI), Internet of Things (IoT), and Big Data have been scaling the growth of the global data center market.


Liebert AHU Resource

Vertiv Chilled Water Cooling Solutionsfor a Better Future

Multiple sites and diverse climate conditions demand 360° oversight. Now you can power performance everywhere with reliable, scalable chilled water cooling solutions.