Vertiv Liebert® APM2

Premium Modular Hot-Swappable UPS (Available in 30 – 600kVA, 400V)



Technology-driven efficient and scalable power solution for mission-critical facilities

Vertiv Liebert APM2 product image


The Vertiv™ Liebert® APM2 is a feature-rich high-density and transformerless UPS that brings exceptional and innovative features for mission-critical applications. Powered by the latest generation three-level insulated-gate bipolar transistor (IGBT) topology with a silicon carbide converter, it delivers an extraordinary double conversion efficiency of up to 97.5%. Compatible with lithium-ion technology, this premium power protection is built with a compact, scalable, and modular design. It ensures a fast yet protected rise in system capacity, resulting in guaranteed uptime, operational cost savings, and reduced MTTR (less than 0.5)



Talk to Vertiv experts today about your Modular UPS Power Supply needs

Fill out the form below to enquire about or request more information, product walkthrough or a product quotation, and we will get in touch with you shortly.



Having received and read this privacy notice on personal data processing (provided in accordance with Article 13 of EU Regulation 679/2016)


 The processing of my personal data to send to marketing communications and to conduct marketing research

Why choose Vertiv Liebert® APM2?

KEY BENEFITS

  • Remarkable double conversion efficiency up to 97.5% with Unity output power factor (1.0)
  • High-density yet compact, modular, and scalable design with hot-swappable modules - power, bypass, and communication
  • Lithium-ion battery compatible with flexible battery blocks
  • Large, Intuitive 9-inch full-color touchscreen HMI with real-time waveform monitoring and predictive maintenance notifications
  • Seamlessly operates up to 50 °C with auto-derating above 40 °C
  • Intelligent paralleling capability
  • Optimized MTTR < 0.5h
  • Supports self-capacity test

Resources


Vertiv Liebert CRV4 Resource

UPS Buying Guide

Essential UPS Elements to Understand and How to Choose One that’s Best for your Business


Vertiv Liebert CRV4 Resource

Scale With Confidence

Learn more how you can start scaling your critical infrastructure with confidence