Vertiv™ Liebert® APM Plus

Modular High Density Transformer-free UPS (50 to 500 kW)


Versatile UPS Fit for Row and Room Applications

The all-new Vertiv™ Liebert® APM Plus is a modular high density transformer-free UPS which brings exceptional features for mission-critical applications


The modular architecture of the Vertiv™ Liebert® APM Plus allows a single unit capacity to be scaled up to a maximum of 500 kW in one single unit. There are two different frames available, each with a specific maximum cabinet capacity


The new generation architecture of Liebert® APM Plus has been designed to reduce energy and heat dissipation, consequently minimizing the demand and consumption of air conditioning systems


Vertiv Liebert APM Plus image


Talk to Vertiv experts today about High-Density UPS needs


Having received and read this privacy notice on personal data processing (provided in accordance with Article 13 of EU Regulation 679/2016)


 The processing of my personal data to send to marketing communications and to conduct marketing research

Why choose Vertiv™ Liebert® APM Plus?

Vertiv Liebert APM Plus image

HIGHLIGHTS

  • Remarkable double conversion efficiency - up to 97%
  • Eco mode efficiency - up to 99%
  • Fit for the row or room applications
  • Reliability boosters- Robust air channels, PCBs embedded with conformal coating
  • User-friendly 9-inch LCD touch screen display
  • Supports UPS self-capacity test without load banks
  • Hot-swappable power modules and bypass module
  • Saves space up to 50% over legacy system
  • Achieve maximum capacity up to 2 MW
  • Increased adaptability and lower cooling costs

Resources


Vertiv Resource

Largest Oil and Gas Player in Pakistan Completes Major Data Center Overhaul with Vertiv Solutions

In line with its exploration-led growth, and as a response to the company’s growing demand for IT services and operations, the company ventured into revamping and consolidating their existing facility infrastructure with cutting-edge critical power, thermal management, monitoring and management technologies from Vertiv.


Vertiv Resource

Financial Firm Counts on Vertiv for Uptime of Philippines Call Centers

The electronic transfer of funds — from complex business-to-business bank transfers to everyday credit card transactions — have all made our financial lives easier and more convenient.