Vertiv logo

Vertiv™ Liebert® CRV4

Row-Cooling with Elevated Performance, Compact Footprint.
Now available in 36kW and 66kW



New Models: (36kW & 66kW) Higher Cooling Capacity in the Same Compact Footprint

Liebert GXT5 Lithium Ion product image

When it comes to the temperature at which your critical systems operate, it must not only be within optimum parameters, but also constant and reliable.


The Vertiv™ Liebert® CRV4 thermal management solution is a row-based solution designed to provide maximum cooling in a compact footprint. This solution provides the highest efficiency and availability by removing heated air from the data center hot aisle and using it to return cooled air to the servers (cold aisle).


It is ideally suited for rack-level cooling, specifically designed for high return air temperatures. The Liebert CRV4 optimizes air distribution and maximizes efficiency, delivering both cost and economical operation. Available in both 300 mm (12, 25, and 36 kW) and 600 mm (35, 45, and 66 kW) versions.



Talk to Vertiv experts today about your Industrial-grade UPS needs

Fill out the form below to enquire about or request more information, product walkthrough or a product quotation, and we will get in touch with you shortly.


Having received and read this privacy notice on personal data processing (provided in accordance with Article 13 of EU Regulation 679/2016)


 The processing of my personal data to send to marketing communications and to conduct marketing research

Why choose Vertiv™ Liebert® CRV4?

KEY BENEFITS

  • Flexible Operations:
    Variable Capacity for different loading
    Air volume quantity can be varied as per load density
  • Diversified Allocation:
    Best suited for >8kW/Rack Load
    High heat density application with hot/cold aisle row cooling
  • Lower Operational Cost:
    High return temp design leads to more energy saving
    Small footprint releases space for IT equipment
  • High Reliability:
    High degree precision controls by smart controller
    Better longevity

Resources


Vertiv Liebert CRV4 Resource

Largest Oil and Gas Player in Pakistan Completes Major Data Center Overhaul with Vertiv Solutions

The customer, who ranked multiple times in the Forbes 2000 and the biggest key player in the Exploration and Production market, has chosen Vertiv, through its partner, Premier Systems in their major data center overhaul to support their projects.


Vertiv Liebert CRV4 Resource

Technical Note: Designing The Most Efficient and Reliable Row-based Cooling Solution

As the global leader in data center thermal management, Vertiv has worked extensively with its customers to develop and deliver the broadest range of efficient and reliable thermal management technologies.