Vertiv logo

Vertiv™ Liebert® GXE UPS

Rack / Tower Affordable High Performance Power Protection
(Available in 1-10kVA)


Best-in-class Power Protection with Remote Monitoring Capabilities

Power availability and reliability are one of the crucial requirements of today’s business critical IT infrastructure. With increasing energy costs and accelerating demand for data, the need for a highly efficient yet cost-effective uninterruptible power supply that ensures 100% power conditioning and zero transfer time arises.


This is where the role of Vertiv™ Liebert® GXE comes into play. Available in 1-10kVA power ratings, the Vertiv™ Liebert® GXE is an online double conversion single-phase UPS which enables continuous and reliable power to more connected devices, protecting them against many disturbances in the AC mains.  It also provides longer runtime through external battery cabinets, and flexibility with either a rack mounting UPS or a tower form factor, suitable to provide power protection to dynamic and growing IT environments. The Vertiv™ Liebert® GXE offers all the essential set of features and performance capabilities needed in a UPS without being harsh on the wallet.


Liebert GXE product image

Talk to Vertiv experts today about your UPS Power Protection needs

PLEASE FILL OUT ALL FIELDS FOR A SMOOTHER PROCESS.


Having received and read this privacy notice on personal data processing (provided in accordance with Article 13 of EU Regulation 679/2016)


 The processing of my personal data to send to marketing communications and to conduct marketing research

Why choose Vertiv™ Liebert® GXE UPS?



KEY FEATURES

High output power factor (1.0)

Full-color graphic LCD with gravity sensing orientation

High efficiency up to 94% online mode, up to 98% ECO mode

Hot-swappable user replaceable internal UPS batteries

Extended runtime with up to 4 External Battery Cabinets (EBC)

Remote management capability with optional Vertiv™ Liebert® Intellislot™ IS-UNITY network management cards

Free UPS management software

and many more!


Resources


Runtime Calculator

Liebert® GXE Runtime Tool

Get detailed runtime information for Liebert® GXE for various load levels.


6 Benefits of Lithium-ion Technology for UPS Systems

Why Online UPS may be the Solution for Your Power Back Up Needs

This article will examine the benefits of implementing an Online Uninterruptible Power Supply (UPS) for your business.



Vertiv Lithium-Ion UPS

Vertiv Introduces New Single-Phase Uninterruptible Power Supply for Distributed IT Networks and Edge Computing Applications in Asia, ANZ

The system is designed to provide reliable power to distributed IT networks and edge computing applications in various industry segments such as enterprise, government, manufacturing, finance, education and retail.