Vertiv logo

Horizontal (1U)

Part Number Description
F0126849 BASIC STANDARD, 16A, 230V, 3.6KW, 1RU HORIZONTAL, (8) IEC C13 AND (2) IEC C19, 3M POWER CORD C20, BLACK
01230231 MONITORED UNIT LEVEL, 32A, 230/400V WYE, 22.0KW, HORIZONTAL, (6) LOCKING IEC C19, 3M POWER CORD WITH 3P+N+E (IP44), BLACK
01230448 MONITORED, UNIT LEVEL, 32A, 230/400V WYE, 3 PHASE, HORIZONTAL, (12) LOCKING IEC C13, 1.5 M POWER CORD WITH 3P+N+E (IP44), BLACK
01230427 MONITORED UNIT LEVEL,32A,230V,1 PHASE,HORIZONTAL,(4) LOCKING IEC LOCKING C13,(4) LOCKING IEC C19,3 M POWER CORD WITH 1P+E (IP44),BLACK
0224E72A INLINE MONITORED,16A OR 20A,230V,3.6KW,HORIZONTAL,(1) LOCKING IEC C19,C20 INLET,BLACK
MP-EHENCA04B04X SWITCHED OUTLET LEVEL,32A,230V,1 PHASE,HORIZONTAL,(4) IEC C13,(4) IEC C19,3 M POWER CORD WITH 1P+E (IEC60309),BLACK

Vertical (0U)

Part Number Description
02240414 BASIC UPGRADEABLE,16A,230/400V WYE,11.0KW,VERTICAL,(12) LOCKING IEC C13,(6) LOCKING IEC C19,3M POWER CORD WITH 3P+N+E (IP44),BLACK
F0127976 BASIC STANDARD, 32A, 230V, 7.3KW, VERTICAL, (20) LOCKING IEC C13, (4) LOCKING IEC C19 AND (2) GB10A, 3M POWER CORD 2P+E (IP44), BLACK
F0127976 BASIC STANDARD, 32A, 230V, 7.3KW, VERTICAL, (20) LOCKING IEC C13, (4) LOCKING IEC C19 AND (2) GB10A, 3M POWER CORD 2P+E (IP44), BLACK
02240028 METERED,UPGRADEABLE,32A,230/400V WYE,3 PHASE,VERTICAL,(24) LOCKING IEC C13,(6) LOCKING IEC C19,3 M POWER CORD WITH 3P+N+E (IP44),BLACK
F0148661 MONITORED UNIT LEVEL, 32A, 230/400V, 22KW, VERTICAL, (24) LOCKING IEC C13, (6) LOCKING IEC C19, 3M POWER CORD WITH 3P+N+E (IP44), BLACK
02241531 MONITORED UNIT LEVEL,16A,230/400V WYE,11.0KW,VERTICAL,(36) COMBINATION C13/C19,3M POWER CORD WITH 3P+N+E (IP44),BLACK
F0132531 MONITORED UNIT LEVEL, 32A, 230/400V, 22KW, VERTICAL, (12) LOCKING IEC C13, (12) LOCKING IEC C19, 3M POWER CORD WITH 3P+N+E (IP44), BLACK
14240242 MONITORED UNIT LEVEL, 32A, 230V, 7.3KW, VERTICAL, (36) IEC C13, (6) IEC C19, 3M POWER CORD WITH 2P+E (IP44), BLACK
F0134757 MONITORED UNIT LEVEL, 32A, 230/400V, 22KW, VERTICAL, (24) LOCKING IEC C13, (6) LOCKING IEC C19, 3M POWER CORD WITH 3P+N+E (IP44), BLACK
01230224 MONITORED UNIT LEVEL, 32A, 230/400V WYE, 22.0KW, VERTICAL, (12) LOCKING IEC C13, (12) LOCKING IEC C19, 3M POWER CORD WITH 3P+N+E (IP44), BLACK
01230426 MONITORED UNIT LEVEL, 32A, 230V, 7.3KW, VERTICAL, (20) LOCKING IEC C13, (6) LOCKING IEC C19, 3M POWER CORD WITH 2P+E (IP44), BLACK
14240063 MONITORED UNIT LEVEL,32A, VERTICAL,(18) IEC C13,(6) IEC C19,FIXED INPUT,BLACK
02241530 MONITORED UNIT LEVEL, 16A, 230V, 3.6KW, VERTICAL, (36) COMBINATION C13/C19, 3M POWER CORD WITH 2P+E (IP44), BLACK
02240030 MONITORED UNIT LEVEL,16A OR 20A,230V,3.6KW,VERTICAL,(36) LOCKING IEC C13,(6) LOCKING IEC C19,C20,BLACK
02240947 SWITCHED OUTLET LEVEL MONITORING,MAX 11.0KW, VERTICAL,(30) LOCKING IEC C13,(6) LOCKING IEC C19,UNIVERSAL INPUT,BLACK
02245862 SWITCHED OUTLET LEVEL MONITORING,MAX 11.0KW, VERTICAL,(30) LOCKING IEC C13,(6) LOCKING IEC C19,UNIVERSAL INPUT,BLUE
02248701 SWITCHED OUTLET LEVEL,11.0KW,VARIABLE POWER CONFIGURATION,VERTICAL,(24) COMBINATION C13/C19,UNIVERSAL INLET,BLACK
MPHR1145 SWITCHED OUTLET LEVEL MONITORING,32A, VERTICAL,(18) IEC C13,(6) IEC C19,IEC60309 3P+N+E INPUT,BLACK