Reliable Power Delivery for Evolving Data Center Demands
Today’s relentless pace of innovation calls for power
systems designed with both vision and experience.
As IT environments grow more dynamic, data centers
require adaptable, resilient power distribution that
keeps critical operations running smoothly—no matter
how fast requirements change.
PLEASE FILL OUT ALL FIELDS FOR A SMOOTHER PROCESS.
Available from 800A – 6300A
Vertiv™ manufactures the most compact type-tested low-voltage (LV) switchgear assemblies on the market. All Vertiv PowerBoard Flex solutions are custom-built using a modular design that can be configured to suit project requirements. In-house metalwork fabrication and paintwork facilities ensure that Vertiv can deliver a high-quality and efficient solution for any specification.
Static Transfer Switch; 160-630A
The Vertiv™ PowerSwitch 7000, is a static transfer switch with an innovative design and enhanced monitoring capability including waveform capture. For maximum availability applications, it provides an automatic seamless transfer between your critical load and the outputs of two independent UPS systems in a dual-bus power configuration.
Open track busbar 160A - 2500A, 3PH, 600VAC
The Vertiv™ PowerBar Track is a modular, open-track busbar system with a double-stack, joint-block design and capacities from 160A to 2500A. It is designed to meet the high-power demands of data center IT racks for AI and high-performance computing environments. It also adapts to evolving power requirements, offering reliable power distribution.