Supercomputing Asia 2025

HPC and Quantum: Empowering AI, Science and Innovation


Unlock Your AI and HPC Future with Vertiv

Supercomputing Asia is back in Singapore and Vertiv is excited to be part of this groundbreaking event!

Vertiv is setting the standard for AI acceleration with our portfolio of cutting-edge power and cooling solutions designed to support high-density and high-performance compute applications.

From scalable data center technologies to energy-efficient infrastructure, we ensure the reliability, efficiency, and sustainability your HPC operations need to thrive. Explore how we can help you push the boundaries of innovation. See you there!.



Thank you for visiting our booth.
Let's stay connected!

Interested in learning how Vertiv can support your AI and high-density computing deployments? Fill out the form below, and we’ll be in touch soon!



Having received and read this privacy notice on personal data processing (provided in accordance with Article 13 of EU Regulation 679/2016)


 The processing of my personal data to send to marketing communications and to conduct marketing research

Vertiv at NVIDIA GTC 2025

FEATURED PRODUCTS:

Reliable Power for Critical Operations


Vertiv™ PowerUPS 9000
Scalable, high-efficiency UPS for large data
centers and HPC facilities up to 1250kW

Vertiv™ Trinergy™
3-phase Modular UPS for high density
large-scale applications up to 2500kW

Vertiv™ Powerbar iMPB
Intelligent, modular power distribution for
dynamic data center environments

Vertiv™ Geist™ Rack PDU
Advanced 3-phase rack PDU with intelligent monitoring
and control options for efficient power distribution.
INQUIRE

Advanced Cooling for Peak Efficiency


Vertiv™ CoolChip CDU 100
1350kW+ High-capacity L2L centralized
cooling for large-scale HPC clusters

Vertiv™ CoolChip CDU 1350
100kW+ Compact L2L high-density cooling
for edge and rack-level HPC deployments

Vertiv™ CoolChip CDU 2300
2300kW+ High-capacity L2L centralized
cooling for large-scale HPC clusters

Vertiv™ CoolChip CDU 70
Rack-based liquid-to-air heat exchanger
for direct-to-chip cooling, 70kW+

Vertiv™ CoolChip Fluid Network
Zero-U In-rack manifold for reliable
server-to-CDU fluid routing

Vertiv™ CoolLoop
High efficiency chillers for data centers
and industrial facilities
INQUIRE

OUR INDUSTRY SPEAKERS


Mr. Tony Gaunt
Vice President, Sales, Asia

Revolutionizing Data Center Design: Imperatives in AI Critical Infrastructure
March 13, 9:30AM-10:00 AM,
Melati Ballroom (Level 4)

Mr. Alvin Cheang
HPC/AI Business Director, Asia

AI at Every Scale: Vertiv’s Approach to HPC/AI Deployment Scenarios
March 13, 3:10PM – 3:30PM, L1
Lotus Junior Ballroom (Level 4)

Mr. Tuck Chien Chin
HPC/AI Business Solution Manager, Asia

AI at Every Scale: Vertiv’s Approach to HPC/AI Deployment Scenarios
March 13, 3:10PM – 3:30PM, L1
Lotus Junior Ballroom (Level 4)