For all IT applications, Vertiv offers a broad range of standard rPDUs, from the reliable and economical Basic rPDUs to the robust monitoring and control provided by the Switched rPDUs. Every piece of equipment is rigorously verified for dependability and functionality, and it carries a warranty for your security.
Fill out the form below to enquire about or request more information or a product quotation, and we will get in touch with you shortly.
Upgradeable Unit Level EC Monitored rPDUs provide reliable power distribution to critical IT equipment while delivering a comprehensive view of input level power usage via remote network access.
RTS delivers redundant power to single-corded devices and it automatically detects the loss of power and switches the power load to the alternative power source in less than 4-8 milliseconds without the need for human intervention.
Rack Power Distribution Units (rPDUs) are the last link in the power chain and ensure delivery of critical power to IT loads.
Before you can determine the right PDU for your application, it’s a good idea to get familiar with the different types of PDUs on the market.
Power management is crucial in order to ensure its proper usage throughout the data center; too much power use can mean higher energy bills, and too little can indicate issues with the equipment.
Contact a Vertiv expert with your requirements to design and configure your custom Engineer-to-Order rPDU.